Plug PP-H 6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3061541
3061554
3061567
3061570
3061583
3061596
3061606
3061619
3061651
3061664
3061677
3061680
3061693
3061703
3061716
3061729
3061732
3061745
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

2.18 €

100 7 Days Grey

2.18 €

100 23 Days Blue

2.18 €

100 7 Days Green-yellow

3.62 €

100 7 Days Grey

5.09 €

50 7 Days Grey

6.55 €

50 7 Days Grey

8.01 €

50 7 Days Grey

9.49 €

25 7 Days Grey

15.31 €

25 22 Days Grey

2.18 €

100 7 Days Grey

2.18 €

100 23 Days -

2.18 €

100 7 Days -

2.18 €

100 7 Days -

2.18 €

100 7 Days -

2.18 €

100 7 Days -

2.18 €

100 7 Days -

2.18 €

100 7 Days -

2.18 €

100 7 Days -

Loading...

  1. 1

Basic information

AWG 20 - 10 Connector cross section (fixed)(mm²) 0.50 - 10 Connector cross-section (flexible)(mm²) 0.50 - 6
Nominal voltage(V) 1000 Nominal current(A) 41 Product size (width)(mm) 8.2
Stripping length(mm) 12(max.) Connection (components) Quick-connect Industrial goods Yes

Tech Support