Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3051014 |
3051027 |
3051030 |
3051043 |
3051056 |
3051069 |
3051072 |
3051085 |
3051098 |
3051108 |
3051250 |
3051263 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Flammability rating | Insulation material | |
---|---|---|---|---|---|---|---|---|
1.81 € | 150 | 7 Days | Grey | - | - | |||
1.81 € | 150 | 40 Days | Blue | - | - | |||
1.81 € | 150 | 7 Days | Green-yellow | - | - | |||
1.81 € | 150 | 7 Days | Grey | - | - | |||
1.81 € | 150 | 40 Days | Blue | - | - | |||
1.81 € | 150 | 40 Days | Green-yellow | - | - | |||
1.81 € | 150 | 7 Days | Grey | - | - | |||
1.81 € | 150 | 40 Days | Blue | - | - | |||
1.81 € | 150 | 40 Days | Green-yellow | - | - | |||
1.81 € | 150 | 42 Days | Grey | V0 | PA | |||
1.81 € | 150 | 40 Days | Blue | - | - | |||
1.81 € | 150 | 40 Days | Green-yellow | - | - |
Loading...
AWG | 22 - 16 | Connector cross section (fixed)(mm²) | 0.25 - 1.50 | Connector cross-section (flexible)(mm²) | 0.25 - 1.50 |
---|---|---|---|---|---|
Contamination level | 3 | Product size (width)(mm) | 5.2 | Insulation class | I |
Industrial goods | Yes |