Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Contamination level | Product size (width) (mm) | Flammability rating | Insulation material | Insulation class | |
---|---|---|---|---|---|---|---|---|---|---|---|
1.40 € | 150 | 7 Days | Grey | 3 | 5.2 | V0 | PA | I | |||
2.31 € | 100 | 7 Days | Grey | 3 | 5.2 | - | - | I | |||
3.28 € | 100 | 7 Days | Grey | 3 | 5.2 | - | - | I | |||
4.21 € | 50 | 7 Days | Grey | 3 | 5.2 | - | - | I | |||
5.16 € | 50 | 7 Days | Grey | 3 | 5.2 | - | - | I | |||
6.12 € | 50 | 7 Days | Grey | 3 | 5.2 | - | - | I | |||
7.04 € | 50 | 7 Days | Grey | 3 | 5.2 | - | - | I | |||
7.97 € | 25 | 7 Days | Grey | 3 | 5.2 | - | - | I | |||
8.92 € | 25 | 7 Days | Grey | 3 | 5.2 | - | - | I | |||
9.87 € | 25 | 7 Days | Grey | 3 | 5.2 | - | - | I | |||
10.79 € | 20 | 7 Days | Grey | 3 | 5.2 | - | - | I | |||
11.75 € | 20 | 7 Days | Grey | 3 | 5.2 | - | - | I | |||
12.67 € | 20 | 7 Days | Grey | 3 | 5.2 | - | - | I | |||
13.59 € | 20 | 7 Days | Grey | 3 | 5.2 | - | - | I | |||
14.53 € | 20 | 7 Days | Grey | 3 | 78 | - | - | I | |||
1.40 € | 150 | 7 Days | Blue | 3 | 5.2 | - | - | I | |||
1.40 € | 150 | 7 Days | Green-yellow | 3 | 5.2 | - | - | I | |||
1.40 € | 150 | 7 Days | Grey | 3 | 5.2 | - | - | I | |||
1.40 € | 150 | 7 Days | Blue | 3 | 5.2 | - | - | I | |||
1.40 € | 150 | 14 Days | Green-yellow | 3 | 5.2 | - | - | I | |||
1.40 € | 150 | 7 Days | Grey | 3 | 5.2 | - | - | I | |||
1.40 € | 150 | 44 Days | Blue | 3 | 5.2 | - | - | I | |||
1.40 € | 150 | 7 Days | Green-yellow | 3 | 5.2 | - | - | I | |||
1.40 € | 150 | 7 Days | Grey | 3 | 5.2 | - | - | I | |||
1.40 € | 150 | 7 Days | Blue | 3 | 5.2 | - | - | I | |||
1.40 € | 150 | 80 Days | Green-yellow | 3 | 5.2 | - | - | I | |||
9.56 € | 25 | 7 Days | Grey | - | 31.2 | - | - | - |
Loading...
AWG | 28 - 14 | Connector cross section (fixed)(mm²) | 0.08 - 4 | Connector cross-section (flexible)(mm²) | 0.08 - 2.50 |
---|---|---|---|---|---|
Nominal voltage(V) | 500 | Nominal current(A) | 24 | Stripping length(mm) | 10(max.) |
Connection (components) | Pull spring | Industrial goods | Yes |
Configure
Basic Attributes
Color
Contamination level
Product size (width)(mm)
Flammability rating
Insulation material
Insulation class
Filter by standard shipping days
Optional Attributes