Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3041024 |
3041037 |
3041040 |
3041053 |
3041066 |
3041079 |
3041082 |
3041095 |
3041105 |
3041710 |
3041723 |
3041736 |
3041749 |
3041752 |
3041765 |
3041778 |
3041781 |
3041794 |
3041804 |
3041817 |
3041820 |
3041833 |
3041846 |
3041859 |
3061017 |
3061020 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Flammability rating | Accessory type (serial terminals) | Insulation material | |
---|---|---|---|---|---|---|---|---|---|
1.48 € | 150 | 7 Days | Grey | - | - | - | |||
1.48 € | 150 | 22 Days | Blue | - | - | - | |||
1.48 € | 150 | 7 Days | Green-yellow | - | - | - | |||
1.48 € | 150 | 7 Days | Grey | - | - | - | |||
1.48 € | 150 | 7 Days | Blue | - | - | - | |||
1.48 € | 150 | 22 Days | Green-yellow | - | - | - | |||
1.48 € | 150 | 7 Days | Grey | - | - | - | |||
1.48 € | 150 | 22 Days | Blue | - | - | - | |||
1.48 € | 150 | 7 Days | Green-yellow | - | - | - | |||
1.48 € | 150 | 22 Days | Grey | V0 | - | PA | |||
2.56 € | 100 | 7 Days | Grey | - | - | - | |||
3.58 € | 100 | 7 Days | Grey | - | - | - | |||
4.59 € | 50 | 7 Days | Grey | - | - | - | |||
5.63 € | 50 | 7 Days | Grey | - | - | - | |||
6.67 € | 50 | 7 Days | Grey | - | - | - | |||
7.68 € | 25 | 7 Days | Grey | - | - | - | |||
8.68 € | 25 | 7 Days | Grey | - | - | - | |||
9.75 € | 25 | 22 Days | Grey | - | - | - | |||
10.75 € | 25 | 22 Days | Grey | - | Component connector | - | |||
11.77 € | 20 | 7 Days | Grey | - | - | - | |||
12.80 € | 20 | 7 Days | Grey | - | - | - | |||
13.82 € | 20 | 22 Days | Grey | - | - | - | |||
14.86 € | 20 | 22 Days | Grey | - | - | - | |||
15.87 € | 20 | 22 Days | Grey | - | - | - | |||
1.48 € | 150 | 22 Days | Blue | - | - | - | |||
1.48 € | 150 | 22 Days | Green-yellow | - | - | - |
Loading...
AWG | 28 - 14 | Connector cross section (fixed)(mm²) | 0.08 - 4 | Connector cross-section (flexible)(mm²) | 0.08 - 2.50 |
---|---|---|---|---|---|
Contamination level | 3 | Nominal voltage(V) | 500 | Nominal current(A) | 24 |
Product size (width)(mm) | 5.2 | Stripping length(mm) | 10(max.) | Connection (components) | Pull spring |
Insulation class | I | Industrial goods | Yes |