Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3045282 |
3045295 |
3060021 |
3060034 |
3060047 |
3060050 |
3060063 |
3060076 |
3060089 |
3060092 |
3060102 |
3060115 |
3060128 |
3060131 |
3060144 |
3060157 |
3060160 |
3060173 |
3060186 |
3060199 |
3060209 |
3060212 |
3060225 |
3060238 |
3060241 |
3060254 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Flammability rating | Insulation material | |
---|---|---|---|---|---|---|---|---|
2.01 € | 100 | 40 Days | Blue | - | - | |||
2.01 € | 100 | 40 Days | Green-yellow | - | - | |||
2.01 € | 100 | 42 Days | Grey | - | - | |||
2.01 € | 100 | 40 Days | Blue | - | - | |||
2.01 € | 100 | 40 Days | Green-yellow | - | - | |||
2.01 € | 100 | 42 Days | Grey | - | - | |||
2.01 € | 100 | 40 Days | Blue | - | - | |||
2.01 € | 100 | 40 Days | Green-yellow | - | - | |||
2.01 € | 100 | 42 Days | Grey | - | - | |||
2.01 € | 100 | 40 Days | Blue | - | - | |||
2.01 € | 100 | 40 Days | Green-yellow | - | - | |||
2.01 € | 100 | 40 Days | Grey | V0 | PA | |||
3.33 € | 100 | 7 Days | Grey | - | - | |||
4.67 € | 50 | 40 Days | Grey | - | - | |||
6.01 € | 50 | 7 Days | Grey | - | - | |||
7.36 € | 50 | 42 Days | Grey | - | - | |||
8.73 € | 25 | 7 Days | Grey | - | - | |||
10.04 € | 25 | 40 Days | Grey | - | - | |||
11.37 € | 25 | 7 Days | Grey | - | - | |||
12.73 € | 25 | 42 Days | Grey | - | - | |||
14.05 € | 25 | 7 Days | Grey | - | - | |||
15.38 € | 20 | 40 Days | Grey | - | - | |||
16.72 € | 20 | 40 Days | Grey | - | - | |||
18.10 € | 20 | 40 Days | Grey | - | - | |||
19.38 € | 10 | 40 Days | Grey | - | - | |||
20.75 € | 10 | 40 Days | Grey | - | - |
Loading...
AWG | 26 - 10 | Connector cross section (fixed)(mm²) | 0.14 - 6 | Connector cross-section (flexible)(mm²) | 0.14 - 6 |
---|---|---|---|---|---|
Contamination level | 3 | Nominal voltage(V) | 800 | Nominal current(A) | 32 |
Product size (width)(mm) | 6.2 | Stripping length(mm) | 9(max.) | Insulation class | I |
Industrial goods | Yes |