Potential collective terminal PTU

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3002370
3002371
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

18.63 €

25 7 Days Blue

18.63 €

25 7 Days Grey

Loading...

  1. 1

Basic information

Clamp width(mm) 19.4 Connector cross section (fixed)(mm²) 10 - 35 Connector cross-section (flexible)(mm²) 10 - 35
Nominal voltage(V) 1000 Nominal current(A) 101 No. of rows 1
Pins per row 5 Product size (height)(mm) 50.3 Product size (length)(mm) 79.9
Flammability rating V0 Connection (components) Screws Connector type (category) PD terminal

Tech Support