Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Total number of pins(Pole) | 16 | Color | Grey | AWG | 26 - 14 |
---|---|---|---|---|---|
Clamp width(mm) | 8.3 | Connector cross section (fixed)(mm²) | 0.14 - 2.5 | Connector cross-section (flexible)(mm²) | 0.14 - 1.5 |
Nominal voltage(V) | 250 | Nominal current(A) | 17.5 | No. of rows | 4 |
Pins per row | 4 | Product size (height)(mm) | 55.5 | Product size (length)(mm) | 64 |
Product size (width)(mm) | 8.3 | Stripping length(mm) | 8-10 | Flammability rating | V0 |
Connection (components) | Pull spring | Connector type (category) | Potential distributor | Industrial goods | Yes |