Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2905238
Connector cross section (fixed)(mm²) | 0.75 - 16 | Connector cross-section (flexible)(mm²) | 0.75 - 16 | Product size (length)(mm) | 70.8 |
---|---|---|---|---|---|
Product size (width)(mm) | 108.5 |
This page is Potential distributors CBB, part number 2905238.
You can find the detail information about specifications and dimensions on part number 2905238.