Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3270138
Color | Grey | Clamp width(mm) | 8.3 | Connector cross section (fixed)(mm²) | 0.14 - 1.50 |
---|---|---|---|---|---|
Connector cross-section (flexible)(mm²) | 0.14 - 1.50 | Nominal voltage(V) | 250 | Nominal current(A) | 17.5 |
No. of rows | 4 | Pins per row | 4 | Product size (height)(mm) | 55.5 |
Product size (length)(mm) | 64 | Flammability rating | V0 | Connection (components) | Pull spring |
Connector type (category) | Potential distributor |
This page is Potential distributors PTRVB 4-FI, part number 3270138.
You can find the detail information about specifications and dimensions on part number 3270138.