Manufacturer part number: 3031047
Brand: PHOENIX CONTACT
Price: 15.72 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3031047
Total number of pins(Pole) | 2 | Color | Grey | AWG | 26 - 14 |
---|---|---|---|---|---|
Clamp width(mm) | 5.2 | Connector cross section (fixed)(mm²) | 0.14 - 4 | Connector cross-section (flexible)(mm²) | 0.14 - 2.5 |
Contamination level | 3 | Nominal voltage(V) | 500 | Nominal current(A) | 24 |
No. of rows | 2 | Product size (height)(mm) | 51 | Product size (length)(mm) | 141 |
Product size (width)(mm) | 5.2 | Stripping length(mm) | 10(max.) | Flammability rating | V0 |
Connection (components) | Pull spring | Connector type (category) | Potential distributor | Insulation material | PA |
Industrial goods | Yes |
This page is Potential distributors ZPV, part number 3031047.
You can find the detail information about specifications and dimensions on part number 3031047.