Power terminal block STIO-IN 2,5 / 3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3209086
3209196
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG No. of rows Connector type (category)

6.62 €

50 7 Days 28 - 143PG terminal

3.96 €

50 7 Days 28 - 121Feeder terminal

Loading...

  1. 1

Basic information

Total number of pins(Pole) 4 Color Orange Clamp width(mm) 10.4
Connector cross section (fixed)(mm²) 0.08 - 4 Connector cross-section (flexible)(mm²) 0.08 - 2.5 Contamination level 3
Nominal voltage(V) 250 Nominal current(A) 30 Product size (height)(mm) 44.5
Product size (length)(mm) 75 Product size (width)(mm) 10.4 Stripping length(mm) 8-10
Flammability rating V0 Connection (components) Pull spring Insulation material PA
Industrial goods Yes

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360