Printed-circuit board connector MSTBU

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1824120
1824133
1824162
1824191
1824201
1824269
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
No. of rows Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)

2.40 €

100 7 Days 42220.0417.0025.50

3.60 €

100 7 Days 31325.1218.0025.50

7.21 €

50 7 Days 122625.502140.36

10.81 €

50 7 Days 182925.5023.0055.60

12.02 €

50 7 Days 2021025.502460.68

19.23 €

50 7 Days 3221627.0025.5091.16

Loading...

  1. 1

Basic information

Color Green AWG 24 - 12 Connector cross section(mm²) 0.2 - 2.5
Contact spacing(mm) 5.08 Nominal voltage(V) 320 Nominal current(A) 12
Stripping length(mm) 7.00(max.) Connection (components) Plug Connector features + screw lock
Connector type Socket, vertical vertical Connector type (category) wire-to-board Contact material Tin plated
Pin strip type (category) Pin enclosure - cable Series (connectors) MSTBU Industrial goods Yes

Tech Support