Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3208537 |
3208553 |
3208566 |
3212455 |
3213881 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Nominal voltage (V) | Nominal current (A) | Product size (length) (mm) | Stripping length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
5.06 € | 50 | 7 Days | Green-yellow | - | - | 65.4 | 8-10 | |||
3.28 € | 100 | 7 Days | Grey | 500 | 16 | 65.4 | 8-10 | |||
3.28 € | 100 | 33 Days | Grey | 500 | 16 | 65.4 | 8-10 | |||
5.23 € | 50 | 7 Days | Green-yellow | - | - | 69.3 | 8-10 | |||
5.56 € | 50 | 82 Days | Green-yellow | - | - | 93.9 | 12(max.) |
Loading...
Total number of pins(Pole) | 4 | AWG | 26 - 16 | Clamp width(mm) | 3.5 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.14 - 1.5 | Connector cross-section (flexible)(mm²) | 0.14 - 1.5 | No. of rows | 2 |
Product size (height)(mm) | 42.6 | Product size (width)(mm) | 3.5 | Flammability rating | V0 |
Connection (components) | Quick-connect | Connector type (category) | Dualport PG terminal | Insulation material | PA |
Industrial goods | Yes |
Configure
Basic Attributes
Color
Nominal voltage(V)
Nominal current(A)
Product size (length)(mm)
Stripping length(mm)
Filter by standard shipping days
Optional Attributes