Protective conductor double-level terminal block PTTBS 1,5 / S

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3214518
3214673
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG Nominal voltage
(V)
Product size (height)
(mm)
Product size (length)
(mm)

5.63 €

50 7 Days 26 - 145005578

5.36 €

50 7 Days 26 - 16-48.278.8

Loading...

  1. 1

Basic information

Total number of pins(Pole) 4 Color Green-yellow Clamp width(mm) 3.5
Connector cross section (fixed)(mm²) 0.14 - 1.5 Connector cross-section (flexible)(mm²) 0.14 - 1.5 No. of rows 2
Product size (width)(mm) 3.5 Stripping length(mm) 8-10 Flammability rating V0
Connection (components) Quick-connect Connector type (category) Dualport PG terminal Insulation material PA
Industrial goods Yes

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360