Protective conductor double-level terminal block PTTBS 4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3211841

Part Number
3211841
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.53 €

50 7 Days

Loading...

  1. 1

Basic information

Color Green-yellow Clamp width(mm) 6.2 Connector cross section (fixed)(mm²) 0.20 - 6
Connector cross-section (flexible)(mm²) 0.20 - 4 No. of rows 2 Pins per row 2
Product size (height)(mm) 54.5 Product size (length)(mm) 96 Flammability rating V0
Connection (components) Push-lock spring terminal Connector type (category) Dualport PG terminal

This page is Protective conductor double-level terminal block PTTBS 4, part number 3211841.
You can find the detail information about specifications and dimensions on part number 3211841.

Tech Support