Manufacturer part number: 2798789
Brand: PHOENIX CONTACT
Price: 12.97 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2798789
Total number of pins(Pole) | 2 | Color | Black | AWG | 24 - 12 |
---|---|---|---|---|---|
Clamp width(mm) | 6.2 | Connector cross section (fixed)(mm²) | 0.2 - 4 | Connector cross-section (flexible)(mm²) | 0.2 - 4 |
No. of rows | 1 | Product size (height)(mm) | 47 | Product size (length)(mm) | 42.5 |
Product size (width)(mm) | 6.2 | Stripping length(mm) | 9(max.) | Connection (components) | Screws |
Connector type (category) | Reference potential terminal | Industrial goods | Yes |
This page is Reference potential terminal block, part number 2798789.
You can find the detail information about specifications and dimensions on part number 2798789.