Screw flange STTB

Screw flange STTB

Product Details:

Manufacturer part number: 3061169

Brand: PHOENIX CONTACT

Price: 4.13

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3061169

Part Number
3061169
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.13 €

50 7 Days

Loading...

  1. 1

Basic information

Nominal voltage (details)(V) 500 Nominal current (details)(A) 22 Product size (length)(mm) 71.5
Product size (width)(mm) 5.2 Flammability rating V0 Insulation material PA
Industrial goods Yes

This page is Screw flange STTB, part number 3061169.
You can find the detail information about specifications and dimensions on part number 3061169.

Tech Support