Screw flange UT 4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3060322
3060335
3060458
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(mm)
Accessory type (serial terminals)

2.64 €

100 26 Days 56.7-

3.38 €

100 7 Days 82.4-

2.64 €

100 7 Days 49.1Screw sleeve

Loading...

  1. 1

Basic information

Product size (width)(mm) 6.2 Flammability rating V0 Insulation material PA
Industrial goods Yes

Tech Support