Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2715092 |
2715571 |
2715584 |
2715814 |
2716101 |
2716279 |
2716376 |
2716512 |
2774237 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Total number of pins (Pole) | Color | Nominal current (A) | |
---|---|---|---|---|---|---|---|---|---|
595.76 € | 50 Pieces Per Package | 1 pack | Available | 11 Days | 6 | Grey | 24 | ||
12.34 € | 50 | 7 Days | 6 | Black | 24 | ||||
11.66 € | 50 | 7 Days | 6 | Blue | 24 | ||||
11.93 € | 50 | 7 Days | 6 | Grey | 24 | ||||
7.52 € | 50 | 7 Days | 6 | Blue | 24 | ||||
11.93 € | 50 | 7 Days | 6 | Grey | 24 | ||||
11.93 € | 50 | 7 Days | 6 | Grey | 24 | ||||
7.05 € | 50 | 7 Days | 4 | Grey | 24 | ||||
8.35 € | 50 | 7 Days | 6 | Grey | 15 |
Loading...
AWG | 24 - 12 | Clamp width(mm) | 6.2 | Connector cross section (fixed)(mm²) | 0.2 - 4 |
---|---|---|---|---|---|
Connector cross-section (flexible)(mm²) | 0.2 - 2.5 | Contamination level | 3 | Nominal voltage(V) | 250 |
No. of rows | 3 | Product size (height)(mm) | 54.5 | Product size (length)(mm) | 72.5 |
Product size (width)(mm) | 6.2 | Stripping length(mm) | 8(max.) | Flammability rating | V2 |
Connection (components) | Screws | Connector type (category) | Proximity switch/actuator terminal | Insulation material | PA |
Industrial goods | Yes |