Ground modular terminal block ST 4-QUATTRO / 2P-PE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3042858

Part Number
3042858
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.54 €

50 7 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 4 Color Green-yellow AWG 28 - 10
Clamp width(mm) 6.2 Connector cross section (fixed)(mm²) 0.08 - 6 Connector cross-section (flexible)(mm²) 0.08 - 4
Contamination level 3 No. of rows 1 Product size (height)(mm) 36.5
Product size (length)(mm) 97.3 Product size (width)(mm) 6.2 Stripping length(mm) 8-10
Flammability rating V0 Connection (components) Pull spring Connector type (category) PG terminal
Insulation material PA Industrial goods Yes

This page is Ground modular terminal block ST 4-QUATTRO / 2P-PE, part number 3042858.
You can find the detail information about specifications and dimensions on part number 3042858.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360