Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3006179
Total number of pins(Pole) | 2 | Color | Blue | AWG | 12 - 4 |
---|---|---|---|---|---|
Clamp width(mm) | 24.4 | Connector cross section (fixed)(mm²) | 2.5 - 25 | Connector cross-section (flexible)(mm²) | 4 - 16 |
Contamination level | 3 | Nominal voltage(V) | 690 | Nominal current(A) | 101 |
No. of rows | 1 | Product size (height)(mm) | 54 | Product size (length)(mm) | 42.5 |
Product size (width)(mm) | 24.4 | Stripping length(mm) | 11(max.) | Flammability rating | V0 |
Connection (components) | Screws | Connector type (category) | PG terminal | Insulation material | PA |
Industrial goods | Yes |