Manufacturer part number: 3009176
Brand: PHOENIX CONTACT
Price: 420.87 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3009176
Total number of pins(Pole) | 2 | Color | Green-yellow | AWG | 4 - 3 |
---|---|---|---|---|---|
Clamp width(mm) | 50 | Connector cross section (fixed)(mm²) | 25 - 95 | Connector cross-section (flexible)(mm²) | 35 - 95 |
Nominal voltage(V) | 1000 | Nominal current(A) | 232 | No. of rows | 1 |
Product size (height)(mm) | 99 | Product size (length)(mm) | 83 | Product size (width)(mm) | 50 |
Stripping length(mm) | 33(max.) | Flammability rating | V0 | Connection (components) | Screws |
Connector type (category) | PG terminal | Industrial goods | Yes |
This page is Ground modular terminal block UKH 95-PE / N, part number 3009176.
You can find the detail information about specifications and dimensions on part number 3009176.