Ground modular terminal block UKK 5-PE-1

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5036037

Part Number
5036037
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.52 €

50 7 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 4 Color Green-yellow AWG 24 - 12
Clamp width(mm) 6.2 Connector cross section (fixed)(mm²) 0.2 - 4 Connector cross-section (flexible)(mm²) 0.2 - 4
No. of rows 2 Product size (height)(mm) 62 Product size (length)(mm) 56
Product size (width)(mm) 6.2 Stripping length(mm) 8(max.) Flammability rating V2
Connection (components) Screws Connector type (category) Tripleport PG terminal Insulation material PA
Industrial goods Yes

This page is Ground modular terminal block UKK 5-PE-1, part number 5036037.
You can find the detail information about specifications and dimensions on part number 5036037.

Tech Support