Ground modular terminal block USLKG【1-50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0441012
0441025
0441083
0441106
0441517
0442011
0442024
0442082
0443010
0443023
0443036
0443078
0443081
0444019
0444035
0444048
0446017
0448015
0449014
3005853
3048195
3074143
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Contamination level Nominal current
(A)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Stripping length
(mm)
Flammability rating Insulation material
-

595.76 €

50 Pieces Per Package

1 pack 9 Days 24 - 126.20.2 - 40.2 - 4--4742.56.29(max.)V0PA
-

541.11 €

50 Pieces Per Package

1 pack Available 9 Days 24 - 126.20.2 - 40.2 - 2.53-4242.56.27(max.)V2PA
-

381.51 €

50 Pieces Per Package

1 pack Available 11 Days 24 - 125.20.2 - 40.2 - 2.53-4742.55.28(max.)V0PA
-

409.93 €

50 Pieces Per Package

1 pack Available 9 Days 24 - 125.20.2 - 40.2 - 2.53-4742.55.28(max.)V0PA
-

322.48 €

50 Pieces Per Package

1 pack Available 9 Days 24 - 106.20.2 - 60.2 - 43-4742.56.28(max.)V0PA
-

600.13 €

50 Pieces Per Package

1 pack Available 9 Days 20 - 88.20.5 - 100.5 - 63-4742.58.210(max.)V0PA
-

600.13 €

50 Pieces Per Package

1 pack Available 9 Days 20 - 88.20.5 - 100.5 - 6--4742.58.210(max.)V0PA
-

348.72 €

50 Pieces Per Package

1 pack Available 9 Days 20 - 810.20.5 - 160.5 - 103-4742.510.210(max.)V0PA
-

764.11 €

50 Pieces Per Package

1 pack Available 37 Days 20 - 610.20.5 - 160.5 - 103-5442.510.211(max.)V0PA
-

468.95 €

50 Pieces Per Package

1 pack Available 9 Days 12 - 412.22.5 - 254 - 163-52.642.512.211(max.)V0PA
-

490.83 €

50 Pieces Per Package

1 pack Available 26 Days 12 - 612.22.5 - 254 - 163-5442.512.211(max.)V0PA
-

409.93 €

10 Pieces Per Package

1 pack Available 11 Days 6 - 12016 - 5025 - 50-15083.570.52024(max.)V0PA
-

337.79 €

50 Pieces Per Package

1 pack Available 37 Days 24 - 125.20.2 - 40.2 - 2.5--4242.55.27(max.)V0PA
-

398.99 €

25 Pieces Per Package

1 pack Available 11 Days 18 - 115.20.75 - 500.75 - 353-625015.215(max.)V0PA
-

501.75 €

25 Pieces Per Package

1 pack Available 9 Days 18 - 115.20.75 - 500.75 - 35--625015.215(max.)V0PA
-

355.27 €

50 Pieces Per Package

1 pack Available 9 Days 24 - 108.20.2 - 100.2 - 63-4742.58.210(max.)V0PA
-

672.28 €

50 Pieces Per Package

1 pack Available 9 Days 24 - 126.20.2 - 40.2 - 4--54.542.56.29(max.)V0PA
-

731.32 €

50 Pieces Per Package

1 pack Available 9 Days 20 - 610.20.5 - 160.5 - 10--5442.510.211(max.)V2PA
-

431.79 €

25 Pieces Per Package

1 pack Available 9 Days 18 - 115.20.75 - 500.75 - 353-625015.215(max.)V0PA

278.76 €

50 Pieces Per Package

1 pack Available 4 Days 26 - 164.20.14 - 1.50.14 - 1.53-4242.54.27(max.)V0PA

51.28 €

10 7 Days 4 - 32525 - 9525 - 95-23290.3832530(max.)V2-

796.89 €

50 Pieces Per Package

1 pack Available 9 Days 8 - 21610 - 3510 - 35-1256253.41616(max.)V0PA

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Green-yellow No. of rows 1
Connection (components) Screws Connector type (category) Tripleport PG terminal Industrial goods Yes

Tech Support