Ground modular terminal block UT 4-QUATTRO

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3060319

Part Number
3060319
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.13 €

50 23 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 4 Color Green-yellow AWG 26 - 10
Clamp width(mm) 6.2 Connector cross section (fixed)(mm²) 0.14 - 6 Connector cross-section (flexible)(mm²) 0.14 - 6
Contamination level 3 No. of rows 1 Product size (height)(mm) 47.5
Product size (length)(mm) 82.4 Product size (width)(mm) 6.2 Stripping length(mm) 9(max.)
Flammability rating V0 Connection (components) Screws Connector type (category) Tripleport PG terminal
Insulation material PA Industrial goods Yes

This page is Ground modular terminal block UT 4-QUATTRO, part number 3060319.
You can find the detail information about specifications and dimensions on part number 3060319.

Tech Support