High Current Connector HV

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3049107
3049204
3049301
3049408
3049505
3049547
3049550
3049563
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
AWG Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal current
(A)
Product size (height)
(mm)
Product size (width)
(mm)

10.79 €

25 7 Days 127 - 6130.1 - 160.1 - 167655.513

12.36 €

25 7 Days 114 - 2162.50 - 352.5 - 351255516

13.43 €

25 7 Days 114 - 1212.5 - 502.5 - 5015063.521

14.82 €

20 7 Days 110 (min.)326 - 1206 - 12026973.532

17.59 €

20 7 Days 110 (min.)326 - 1206 - 12026973.532

13.50 €

25 7 Days 214 - 2162.50 - 352.5 - 3512555.516

14.61 €

25 7 Days 214 - 1212.5 - 502.5 - 5015063.521

18.29 €

10 7 Days 210 (min.)326 - 1206 - 12026973.532

Loading...

  1. 1

Basic information

Color Grey Contamination level 3 Nominal voltage(V) 1000
No. of rows 1 Product size (length)(mm) 67 Flammability rating V0
Connection (components) Bolt fixings Connector type (category) High power connector Insulation material PA
Industrial goods Yes

Tech Support