Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3247035
Total number of pins(Pole) | 2 | Color | Grey | Clamp width(mm) | 31 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 35 - 150 | Connector cross-section (flexible)(mm²) | 50 - 150 | Nominal voltage(V) | 1000 |
Nominal current(A) | 309 | No. of rows | 1 | Product size (height)(mm) | 111 |
Flammability rating | V0 | Connection (components) | Screws | Connector type (category) | High power terminal |
Industrial goods | Yes |
This page is High-current terminal UKH 150, part number 3247035.
You can find the detail information about specifications and dimensions on part number 3247035.