High-current terminal UKH 240

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3247048
3247061
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

42.36 €

10 7 Days Grey

-

5 Quote Black-yellow

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Clamp width(mm) 36 Connector cross section (fixed)(mm²) 70 - 240
Connector cross-section (flexible)(mm²) 70 - 240 Nominal voltage(V) 1000 Nominal current(A) 415
No. of rows 1 Product size (height)(mm) 124 Flammability rating V0
Connection (components) Screws Connector type (category) High power terminal Industrial goods Yes

Tech Support