High-current terminal UKH 50【1-10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3009066
3009118
3247400
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
Color AWG Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal voltage
(V)
Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Stripping length
(mm)
Industrial goods
-

158.49 €

10 Pieces Per Package

1 pack Available 7 Days -Blue-16 - 5025 - 501000283.570.5---

20.23 €

1 Available 3 Days 2Grey6 - 216 - 7025 - 701000-7670.52024(max.)No

14.11 €

20 7 Days 2Grey-16 (max.)25 - 701500-76---Yes

Loading...

  1. 1

Basic information

Clamp width(mm) 20 Nominal current(A) 150 No. of rows 1
Flammability rating V0 Connection (components) Screws Connector type (category) High power terminal

Tech Support