Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3010013 |
3247022 |
3247419 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | AWG | Nominal voltage (V) | Nominal current (details) (A) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
36.43 € | 1 | Available | 3 Days | 4 - 3 | 1000 | 150 | 83 | 25 | 33(max.) | No | ||
26.55 € | 10 | 7 Days | - | 1000 | - | - | - | - | Yes | |||
26.55 € | 9 | 7 Days | - | 1500 | - | - | - | - | Yes |
Loading...
Total number of pins(Pole) | 2 | Color | Grey | Clamp width(mm) | 25 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 25 - 95 | Connector cross-section (flexible)(mm²) | 35 - 95 | Nominal current(A) | 232 |
No. of rows | 1 | Product size (height)(mm) | 90 | Flammability rating | V0 |
Connection (components) | Screws | Connector type (category) | High power terminal |
Configure
Basic Attributes
AWG
Nominal voltage(V)
Nominal current (details)(A)
Product size (length)(mm)
Product size (width)(mm)
Stripping length(mm)
Industrial goods
Filter by standard shipping days
Optional Attributes