Initiator / actuator term PTIO 1,5 / S / 3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3244410
3244449
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
No. of rows

2.58 €

100 Quote 2

4.37 €

50 86 Days 3

Loading...

  1. 1

Basic information

Color Grey Clamp width(mm) 3.5 Connector cross section (fixed)(mm²) 0.14 - 1.50
Connector cross-section (flexible)(mm²) 0.14 - 1.50 Nominal voltage(V) 250 Nominal current(A) 13.5
Pins per row 2 Product size (height)(mm) 41.5 Product size (length)(mm) 74.4
Flammability rating V0 Connection (components) Push-lock spring terminal Connector type (category) Proximity switch/actuator terminal

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360