Initiator / actuator term PTIO 1.5 / S / 3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3244423
3244436
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.88 €

50 77 Days

5.88 €

50 30 Days

Loading...

  1. 1

Basic information

Color Grey Clamp width(mm) 3.5 Connector cross section (fixed)(mm²) 0.14 - 1.50
Connector cross-section (flexible)(mm²) 0.14 - 1.50 Nominal voltage(V) 250 Nominal current(A) 13.5
No. of rows 3 Pins per row 2 Product size (height)(mm) 41.5
Product size (length)(mm) 74.4 Flammability rating V0 Connection (components) Push-lock spring terminal
Connector type (category) Proximity switch/actuator terminal

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360