Initiator / actuator term PTIO 1.5 / S / 4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3244520

Part Number
3244520
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.39 €

50 22 Days

Loading...

  1. 1

Basic information

Color Grey Clamp width(mm) 3.5 Connector cross section (fixed)(mm²) 0.14 - 1.50
Connector cross-section (flexible)(mm²) 0.14 - 1.50 Nominal voltage(V) 250 Nominal current(A) 13.5
No. of rows 4 Pins per row 2 Product size (height)(mm) 41.5
Product size (length)(mm) 90.8 Flammability rating V0 Connection (components) Push-lock spring terminal
Connector type (category) Proximity switch/actuator terminal

This page is Initiator / actuator term PTIO 1.5 / S / 4, part number 3244520.
You can find the detail information about specifications and dimensions on part number 3244520.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360