Manufacturer part number: 3074091
Brand: PHOENIX CONTACT
Price: 8.79 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3074091
Total number of pins(Pole) | 2 | Color | Green-yellow | AWG | 18 - 2 |
---|---|---|---|---|---|
Clamp width(mm) | 15 | Connector cross section (fixed)(mm²) | 0.75 - 35 | Connector cross-section (flexible)(mm²) | 0.75 - 35 |
Nominal current(A) | 125 | No. of rows | 1 | Product size (height)(mm) | 51 |
Product size (length)(mm) | 55 | Product size (width)(mm) | 15 | Stripping length(mm) | 16(max.) |
Flammability rating | V2 | Connection (components) | Screws | Connector type (category) | PG terminal |
Insulation material | PA | Industrial goods | Yes |
This page is Installation ground terminal block UTI 35, part number 3074091.
You can find the detail information about specifications and dimensions on part number 3074091.