Installation level terminal block PTI 2,5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3213939
3213943
3213944
3213946
3213947
3213949
3213950
3213951
3213953
3213954
3213955
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
AWG Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal current
(A)
No. of rows Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Stripping length
(mm)
Connection (components) Connector type (category) Insulation material Industrial goods
-

-

150 Quote --5.20.14 - 40.14 - 420-50.5101--Push-lock spring terminalIndustrial terminal block--

2.45 €

100 21 Days --5.20.14 - 40.14 - 420-50.5101--Push-lock spring terminalIndustrial terminal block--

1.87 €

100 79 Days --12.5-0.14 - 1.500.14-4831--Push-lock spring terminalIndustrial terminal block--

2.87 €

100 70 Days 526 - 125.20.14 - 40.14 - 424348.61015.28-10Quick-connectPG terminal-No

2.29 €

100 78 Days 326 - 125.20.14 - 40.14 - 424350.51015.28-10Quick-connectIndustrial terminal block-No

2.45 €

100 70 Days 526 - 125.20.14 - 40.14 - 424348.61015.28-10Quick-connectPG terminal-No

2.45 €

100 70 Days 526 - 125.20.14 - 40.14 - 424348.61015.28-10Quick-connectPG terminal-No

0.91 €

200 16 Days 226 - 125.20.14 - 40.14 - 424350.51015.28-10Quick-connectIndustrial terminal block-No

1.87 €

100 70 Days 426 - 125.20.14 - 40.14 - 424348.61015.28-10Quick-connectIndustrial terminal block-No

1.87 €

100 70 Days 426 - 125.20.14 - 40.14 - 424350.51015.28-10Quick-connectIndustrial terminal block-No

4.08 €

50 70 Days 526 - 125.20.14 - 40.14 - 424350.51015.28-10Quick-connectPG terminalPANo

Loading...

  1. 1

Basic information

Color Grey Nominal voltage(V) 400 Flammability rating V0

Tech Support