Manufacturer part number: 3038338
Brand: PHOENIX CONTACT
Price: 10.39 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3038338
Total number of pins(Pole) | 7 | Color | Grey | AWG | 28 - 10 |
---|---|---|---|---|---|
Clamp width(mm) | 6.2 | Connector cross section (fixed)(mm²) | 0.08 - 6 | Connector cross-section (flexible)(mm²) | 0.08 - 4 |
Contamination level | 3 | Nominal voltage(V) | 800 | Nominal current(A) | 28 |
No. of rows | 4 | Product size (height)(mm) | 83.5 | Product size (length)(mm) | 101 |
Product size (width)(mm) | 6.2 | Stripping length(mm) | 8-10 | Flammability rating | V0 |
Connection (components) | Pull spring | Connector type (category) | Motor terminal | Insulation material | PA |
Industrial goods | Yes |
This page is Installation level terminal block ST 4, part number 3038338.
You can find the detail information about specifications and dimensions on part number 3038338.