Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Color | Grey | AWG | 24 - 12 | Clamp width(mm) | 5.2 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.2 - 4 | Connector cross-section (flexible)(mm²) | 0.2 - 4 | Nominal voltage(V) | 400 |
Nominal current(A) | 24 | No. of rows | 3 | Product size (height)(mm) | 51.5 |
Product size (length)(mm) | 93.5 | Product size (width)(mm) | 5.2 | Stripping length(mm) | 9(max.) |
Flammability rating | V0 | Connection (components) | Screws | Connector type (category) | Industrial terminal block |
Insulation material | PA | Insulation class | I | Industrial goods | No |