Installation level terminal UTI 6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3076042
3076045
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.28 €

100 7 Days

3.28 €

100 7 Days

Loading...

  1. 1

Basic information

Color Grey Clamp width(mm) 8.2 Connector cross section (fixed)(mm²) 0.20 - 10
Connector cross-section (flexible)(mm²) 0.20 - 10 Nominal voltage(V) 400 Product size (height)(mm) 51.5
Product size (length)(mm) 95 Flammability rating V0 Connection (components) Screws
Connector type (category) Industrial terminal block

Tech Support