Installation Protective conductor terminal PTB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3210539
3210545
3210547
3210549
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
No. of rows Product size (length)
(mm)
Connection (components) Industrial goods

3.82 €

50 7 Days 53-Push-in connectorYes

3.82 €

50 30 Days --118Push-lock spring terminal-

4.65 €

50 7 Days --118Push-lock spring terminal-

4.20 €

50 29 Days --118Push-lock spring terminal-

Loading...

  1. 1

Basic information

Color Grey Clamp width(mm) 5.2 Connector cross section (fixed)(mm²) 0.14 - 4
Connector cross-section (flexible)(mm²) 0.14 - 4 Nominal voltage(V) 400 Product size (height)(mm) 42.3
Flammability rating V0 Connector type (category) PG terminal

Tech Support