Manufacturer part number: 3006153
Brand: PHOENIX CONTACT
Price: 7.35 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3006153
Total number of pins(Pole) | 2 | Color | Grey | AWG | 12 - 4 |
---|---|---|---|---|---|
Clamp width(mm) | 12.2 | Connector cross section (fixed)(mm²) | 2.5 - 25 | Connector cross-section (flexible)(mm²) | 4 - 16 |
Nominal voltage(V) | 400 | Nominal voltage (details)(V) | 800 V (at 25 mm²) | Nominal current(A) | 76 |
Nominal current (details)(A) | 101 | No. of rows | 1 | Product size (height)(mm) | 47 |
Product size (length)(mm) | 42.5 | Product size (width)(mm) | 12.2 | Stripping length(mm) | 11(max.) |
Flammability rating | V2 | Connection (components) | Screws | Connector type (category) | Terminal |
Insulation material | PA | Industrial goods | No |
This page is Installation terminal block UIK 16, part number 3006153.
You can find the detail information about specifications and dimensions on part number 3006153.