Manufacturer part number: 2280310
Brand: PHOENIX CONTACT
Price: 105.70 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2280310
Total number of pins(Pole) | 25 | Connector cross section (fixed)(mm²) | 0.2 - 4 | Connector cross-section (flexible)(mm²) | 0.2 - 2.5 |
---|---|---|---|---|---|
Stripping length(mm) | 8(max.) | Temperature range(°C) | -20 - +50 | Connection (components) | Screws |
Connector (control) | D-Sub pin strip | Series (connectors) | Varioface-DFLK | Transfer module features | Any orientation |
Transfer module type (category) | Transfer module | Industrial goods | Yes |
This page is Interface module DFLK-D25 SUB, pin strip, part number 2280310.
You can find the detail information about specifications and dimensions on part number 2280310.