Isolating blade terminal PT 1,5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3210301
3210321
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)

2.58 €

100 7 Days 2

3.30 €

100 7 Days 4

Loading...

  1. 1

Basic information

Color Grey Clamp width(mm) 3.5 Connector cross section (fixed)(mm²) 0.14 - 1.50
Connector cross-section (flexible)(mm²) 0.14 - 1.50 Nominal voltage(V) 400 Nominal current(A) 10
No. of rows 1 Product size (height)(mm) 32 Flammability rating V0
Connection (components) Push-in connector Connector type (category) Disconnect terminal Industrial goods Yes

Tech Support