Manufacturer part number: 3210258
Brand: PHOENIX CONTACT
Price: 8.69 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3210258
Total number of pins(Pole) | 2 | Color | Grey | Clamp width(mm) | 5.2 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.14 - 2.50 | Connector cross-section (flexible)(mm²) | 0.14 - 2.50 | Nominal voltage(V) | 400 |
Nominal current(A) | 16 | No. of rows | 2 | Product size (height)(mm) | 47.4 |
Flammability rating | V0 | Connection (components) | Push-in connector | Connector type (category) | Disconnect terminal |
Industrial goods | Yes |
This page is Isolating blade terminal PTT 2,5, part number 3210258.
You can find the detail information about specifications and dimensions on part number 3210258.