Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3104013 |
3104097 |
3104107 |
3104123 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Nominal current (details) (A) | Flammability rating | Type (misc.) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|
9.99 € | 1 | Available | 5 Days | Grey | 16 | V0 | With test socket screws for 2.3 mm Ø | No | |||
359.64 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | Blue | - | - | - | Yes | ||
6.85 € | 50 | 7 Days | Grey | - | V0 | - | Yes | ||||
6.85 € | 50 | 46 Days | Blue | - | V0 | - | Yes |
Loading...
Total number of pins(Pole) | 2 | AWG | 24 - 14 | Clamp width(mm) | 5.2 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.2 - 4 | Connector cross-section (flexible)(mm²) | 0.2 - 2.5 | Nominal voltage(V) | 400 |
Nominal current(A) | 16 | No. of rows | 1 | Product size (height)(mm) | 51.5 |
Product size (length)(mm) | 46 | Product size (width)(mm) | 5.2 | Stripping length(mm) | 7(max.) |
Connection (components) | Screws | Connector type (category) | N terminal | Insulation material | PA |
Configure
Basic Attributes
Color
Nominal current (details)(A)
Flammability rating
Type (misc.)
Industrial goods
Filter by standard shipping days
Optional Attributes