Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Total number of pins(Pole) | 2 | AWG | 28 - 14 | Clamp width(mm) | 5.2 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.08 - 4 | Connector cross-section (flexible)(mm²) | 0.08 - 2.5 | Nominal voltage(V) | 400 |
Nominal current(A) | 20 | No. of rows | 1 | Product size (height)(mm) | 36.5 |
Product size (length)(mm) | 60.5 | Product size (width)(mm) | 5.2 | Stripping length(mm) | 8-10 |
Flammability rating | V0 | Connection (components) | Pull spring | Connector type (category) | N terminal |
Insulation material | PA | Industrial goods | Yes |