Knife disconnect terminal block ST 2,5-QUATTRO-MT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3036576
3037834
3037892
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
Color Stripping length
(mm)
Flammability rating

4.62 €

50 7 Days 4Grey8-10V0

4.62 €

50 7 Days 4Blue8-10V0

4.89 €

50 7 Days 2Orange--

Loading...

  1. 1

Basic information

AWG 28 - 14 Clamp width(mm) 5.2 Connector cross section (fixed)(mm²) 0.08 - 4
Connector cross-section (flexible)(mm²) 0.08 - 2.5 Nominal voltage(V) 400 Nominal current(A) 20
No. of rows 1 Product size (height)(mm) 36.5 Product size (length)(mm) 84
Product size (width)(mm) 5.2 Connection (components) Pull spring Connector type (category) N terminal
Insulation material PA Industrial goods Yes

Tech Support