Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3004058 |
3004087 |
3048292 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | AWG | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal current (A) | |
---|---|---|---|---|---|---|---|---|---|---|
7.77 € | 50 | 7 Days | Blue | 24 - 12 | 0.2 - 4 | 0.2 - 4 | 20 | |||
7.77 € | 50 | 7 Days | Grey | 24 - 10 | 0.2 - 6 | 0.2 - 4 | 16 | |||
8.20 € | 50 | 91 Days | Red | 24 - 14 | 0.2 - 4 | 0.2 - 2.5 | 16 |
Loading...
Total number of pins(Pole) | 2 | Clamp width(mm) | 6.2 | Nominal voltage(V) | 500 |
---|---|---|---|---|---|
No. of rows | 1 | Product size (height)(mm) | 58.5 | Product size (length)(mm) | 51 |
Product size (width)(mm) | 6.2 | Stripping length(mm) | 8(max.) | Flammability rating | V0 |
Connection (components) | Screws | Connector type (category) | N terminal | Insulation material | PA |
Industrial goods | Yes |
Configure
Basic Attributes
Color
AWG
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal current(A)
Filter by standard shipping days
Optional Attributes