Manufacturer part number: 3044762
Brand: PHOENIX CONTACT
Price: 7.62 €
Delivery time: 23 Days
Nominal voltage: 500 V
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3044762
Total number of pins(Pole) | 4 | Color | Grey | AWG | 26 - 10 |
---|---|---|---|---|---|
Clamp width(mm) | 6.2 | Connector cross section (fixed)(mm²) | 0.14 - 6 | Connector cross-section (flexible)(mm²) | 0.14 - 6 |
Contamination level | 3 | Nominal current(A) | 30 | No. of rows | 2 |
Product size (height)(mm) | 64.4 | Product size (length)(mm) | 69.9 | Product size (width)(mm) | 6.2 |
Stripping length(mm) | 9(max.) | Flammability rating | V0 | Connection (components) | Screws |
Connector type (category) | N terminal | Insulation material | PA | Industrial goods | Yes |
This page is Knife disconnect terminal block UTTB 4-MT, part number 3044762.
You can find the detail information about specifications and dimensions on part number 3044762.
Part Number |
---|
3044775 |
3046773 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal voltage (V) |
---|---|---|---|---|---|---|
7.62 € | 50 | 42 Days | 500 | |||
14.04 € | 50 | 23 Days | 24 |