Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3005798 |
3005808 |
3006784 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Total number of pins (Pole) | Color | AWG | Contamination level | Product size (length) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
836.25 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 4 | Grey | 24 - 12 | 3 | 107 | ||
851.55 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 3 | Grey | 24 - 14 | 3 | 88.5 | ||
858.12 € | 50 Pieces Per Package | 1 pack | Available | 27 Days | 4 | Blue | 24 - 14 | - | 107 |
Loading...
Clamp width(mm) | 6.2 | Connector cross section (fixed)(mm²) | 0.2 - 4 | Connector cross-section (flexible)(mm²) | 0.2 - 2.5 |
---|---|---|---|---|---|
Nominal voltage(V) | 400 | Nominal current(A) | 16 | No. of rows | 2 |
Product size (height)(mm) | 55 | Product size (width)(mm) | 6.2 | Stripping length(mm) | 8-10 |
Flammability rating | V0 | Connection (components) | Pull spring | Connector type (category) | N terminal |
Insulation material | PA | Industrial goods | Yes |