Manufacturer part number: 3005073
Brand: PHOENIX CONTACT
Price: 3.91 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3005073
Total number of pins(Pole) | 2 | Color | Grey | AWG | 20 - 8 |
---|---|---|---|---|---|
Clamp width(mm) | 10.2 | Connector cross section (fixed)(mm²) | 0.5 - 16 | Connector cross-section (flexible)(mm²) | 0.5 - 10 |
Nominal voltage(V) | 800 | Nominal voltage (details)(V) | 800 V (at 16 mm²) | Nominal current(A) | 57 |
Nominal current (details)(A) | 76 | No. of rows | 1 | Product size (height)(mm) | 47.3 |
Product size (length)(mm) | 42.5 | Product size (width)(mm) | 10.2 | Stripping length(mm) | 10(max.) |
Flammability rating | V0 | Connection (components) | Screws | Connector type (category) | Continuity |
Industrial goods | No |
This page is Feed-through terminal block UK 10 N, part number 3005073.
You can find the detail information about specifications and dimensions on part number 3005073.